Bolt for cable fastening, KRS 5x20
Type KRS 5x20
Item no. 3498098
EAN 4012195918912



Item no. / Type
3498098 / KRS 5x20
Length
20 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Bolt with special milling ribs for PYROLINE® Con D and PYROLINE® Con S fire protection ducts, to fasten cable clips in the duct. Required plate thickness: At least 20 mm.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Dimension L | 20 mm |
| Dimension d | 5 mm |
| Dimension D | 9,6 mm |
Technical data
| Thread diameter ST | 5 |
|---|---|
| Head shape | Miscellaneous |
| Screw system | Torx |
| ROHS-conformant | yes |
| Dimension | 5x20 |
| Surface | Electrogalvanised, transparently-passivated |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
KRS 5x20
20
3498098
KRS 5x20
Item no.
3498098
Length
20



