Bolt cutter
Type GR BS
Item no. 6017698
EAN 4012196784974



Item no. / Type
6017698 / GR BS
Dimension
l = 400 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Bolt cutter for cutting mesh cable trays.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Version/actuation | Mechanical, two-handed |
| Replacable cutting blade | no |
| Suitable for cutting mesh cable trays | yes |
| Dimension | l = 400 mm |
| Material | Steel |
| Colour | black / red |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension
Item no.
GR BS
l = 400 mm
6017698
GR BS
Item no.
6017698
Dimension
l = 400 mm




