Blow pump
Type AB G
Item no. 7205270
EAN 4012197506797


Item no. / Type
7205270 / AB G
Length
320 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Manual pump for blowing out drill holes according to anchor approval.
Technical data
Dimensions
| Length | 320 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 320 x 111 |
| Material | Plastic |
| Colour | black / red |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Item no.
AB G
320
7205270
AB G
Item no.
7205270
Length
320
