Blind plate for Telitank mounting opening
Type DAT F
Item no. 7407076
EAN 4012195110446



Item no. / Type
7407076 / DAT F
Smallest selling unit: 1 piece
1piece
piece
Description
Lid blind plate for later blank covering of the DAT mounting opening. With rubber sealing plate for moisture protection according to DIN EN 50085-2-2, including fastening screws.
Technical data
Dimensions
| Dimension A | 109 mm |
|---|---|
| Dimension B | 185 mm |
Technical data
| Suitable for screed-covered underfloor ducts | yes |
|---|---|
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Nominal size for device installation units | 2 |
| ROHS-conformant | yes |
| Dimension | 100x100x3 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,292 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,292 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,292 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DAT F
7407076
DAT F
Item no.
7407076

