Blanking lid, T branch connection piece
Type AIKA AD 25040
Item no. 7404836
EAN 4012195101208



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Blind lid for AIKA/U branch trunking for adaptation to the punching out of the AIKF/D-T blind lid, including six fastening screws.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 250 mm |
| Height | 40 mm |
| Dimension b | 324 mm |
| Dimension h | 37 mm |
Technical data
| Mounting opening | Without |
|---|---|
| Function | Miscellaneous |
| Number of mounting openings | 0 |
| With connection opening | yes |
| Version for | Cover sloping on both sides |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
17,2953 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,2953 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,2953 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
AIKA AD 15040
800
150
40
7404828
AIKA AD 25040
800
250
40
7404836
Width
AIKA AD 15040
Item no.
7404828
Length
800
Width
150
Height
40
AIKA AD 25040
Item no.
7404836
Length
800
Width
250
Height
40
