Blanking lid, T branch
Type AIKF D 25040T150
Item no. 7404936
EAN 4012195101703



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Blind lid with punching out for AIKA/U branch trunking with 40 mm construction height. The width of the branch trunking can be found in the type designation.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 250 mm |
| Height | 40 mm |
| Dimension b | 287 mm |
| Dimension a | 150 mm |
| Dimension h | 37 mm |
Technical data
| Mounting opening | Without |
|---|---|
| With overhang | yes |
| Function | Miscellaneous |
| Number of mounting openings | 0 |
| With connection opening | yes |
| Version for | Cover sloping on one side |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
17,2925 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,2925 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,2925 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
AIKF D 15040T150
800
150
40
7404914
AIKF D 25040T150
800
250
40
7404936
AIKF D 25040T250
800
250
40
7404940
Width
AIKF D 15040T150
Item no.
7404914
Length
800
Width
150
Height
40
AIKF D 25040T150
Item no.
7404936
Length
800
Width
250
Height
40
AIKF D 25040T250
Item no.
7404940
Length
800
Width
250
Height
40
