Blanking lid, internal corner
Type AIKF IEA 35075
Item no. 7405012
EAN 4012195102106



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Two-part blanking lid for covering the internal corner of on-floor trunking, suitable for all AIK/U trunking bases, including ten fixing screws. The trunking lid is screwed tight to the Al side profiles of the trunking base. The lid slope extends beyond the trunking base at a 45° angle.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 350 mm |
| Height | 75 mm |
| Dimension b | 421 mm |
| Dimension h | 72 mm |
Technical data
| Mounting opening | Without |
|---|---|
| With overhang | yes |
| Function | Internal corner |
| Number of mounting openings | 0 |
| With connection opening | no |
| Version for | Cover sloping on one side |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
52,1799 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 52,1799 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 52,1799 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
AIKF IAE 25070
800
250
70
7404992
AIKF IEA 15040
800
150
40
7404996
AIKF IEA 20070
800
200
70
7405004
AIKF IEA 25040
800
250
40
7405008
AIKF IEA 35075
800
350
75
7405012
Width
Height
AIKF IAE 25070
Item no.
7404992
Length
800
Width
250
Height
70
AIKF IEA 15040
Item no.
7404996
Length
800
Width
150
Height
40
AIKF IEA 20070
Item no.
7405004
Length
800
Width
200
Height
70
AIKF IEA 25040
Item no.
7405008
Length
800
Width
250
Height
40
AIKF IEA 35075
Item no.
7405012
Length
800
Width
350
Height
75
