Blanking lid for UZD350
Type DU 350-2
Item no. 7400577
EAN 4012195431589



Item no. / Type
7400577 / DU 350-2
Smallest selling unit: 1 piece
1piece
piece
Description
Blanking lid for frameless end cover of the underfloor junction and branch boxes of type UZD350.
Technical data
Dimensions
| Length | 383 mm |
|---|---|
| Width | 383 mm |
| Dimension A | 383 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Floor care | Dry |
| Mounting opening cover | yes |
| Heavy-duty version | no |
| Nominal size | 350 mm |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Dimension | 383x383x4 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
11,2014 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,2014 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,2014 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DU 350-2
7400577
DU 350-2
Item no.
7400577

