Blanking lid, external corner
Type AIKF AEA 20070
Item no. 7404894
EAN 4012195101505



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Two-part blind lid for covering the external corner of on-floor trunking, suitable for all AIK/U trunking bases, including ten fastening screws. The trunking lid is screwed tight to the Al side profiles of the trunking base. The lid slope extends beyond the trunking base at a 45° angle.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 200 mm |
| Height | 70 mm |
| Dimension b | 266 mm |
| Dimension h | 67 mm |
Technical data
| Mounting opening | Without |
|---|---|
| With overhang | yes |
| Function | External corner |
| Number of mounting openings | 0 |
| With connection opening | no |
| Version for | Cover sloping on one side |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
25,2138 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 25,2138 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 25,2138 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
AIKF AEA 15040
800
150
40
7404886
AIKF AEA 20070
800
200
70
7404894
AIKF AEA 25040
800
250
40
7404898
AIKF AEA 25070
800
250
70
7404902
AIKF AEA 35075
800
350
75
7404906
Width
Height
AIKF AEA 15040
Item no.
7404886
Length
800
Width
150
Height
40
AIKF AEA 20070
Item no.
7404894
Length
800
Width
200
Height
70
AIKF AEA 25040
Item no.
7404898
Length
800
Width
250
Height
40
AIKF AEA 25070
Item no.
7404902
Length
800
Width
250
Height
70
AIKF AEA 35075
Item no.
7404906
Length
800
Width
350
Height
75
