Blanking disc
Type DBS 80
Item no. 7400768
EAN 4012195090786



Item no. / Type
7400768 / DBS 80
Smallest selling unit: 1 piece
1piece
piece
Description
Protective mounting lid for a US80 underfloor outlet.
Technical data
Dimensions
| Length | 89 mm |
|---|---|
| Width | 89 mm |
| Height | 89 mm |
| Dimension d Ø | 89 mm |
Technical data
| Labelling panel | no |
|---|---|
| Application | Underfloor connection box |
| Seal installation option | no |
| Blanking lid | yes |
| Installation technology | Miscellaneous |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,4479 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4479 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4479 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DBS 80
7400768
DBS 80
Item no.
7400768
