Blanking cover for wet-care floors without floor covering recess
Type BABF80 CR
Item no. 7407020
EAN 4012195110217




Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Blind cover for flushfloor closure of an underfloor outlet US80 or an underfloor outlet box UDL2-80. Suitable for wet-cleaned floors for indoor use.
Technical data
Technical data
| Seal installation option | yes |
|---|---|
| ROHS-conformant | yes |
| Surface | Chrome-plated |
| Material | Die-cast zinc |
Environmental Data
0,0293 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0293 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0293 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
BABF80 CR
7407020
BABF80 NI
7407024
BABF80 CR
Item no.
7407020
BABF80 NI
Item no.
7407024

