Blanking cover for mounting support
Type MTU B
Item no. 7407047
EAN 4012195861300



Item no. / Type
7407047 / MTU B
Smallest selling unit: 1 piece
1piece
piece
Description
Blanking cover to close off an unused mounting slot for a support plate.
Technical data
Dimensions
| Length | 72 mm |
|---|
Technical data
| Labelling panel | no |
|---|---|
| Strain relief option | yes |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Lowerable to be flush-floor | no |
| Depth | 48,6 mm |
| Blanking lid | yes |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Heavy-duty version | no |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 62x66x4,5 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
Environmental Data
0,1383 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1383 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1383 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
MTU B
7407047
MTU B
Item no.
7407047
