Blanking cover for Modul 45® installation opening
Type LP 45
Item no. 7407584
EAN 4012195112440



Item no. / Type
7407584 / LP 45
Smallest selling unit: 10 piece
10piece
piece
Description
Blanking cover for closing off a square Modul 45 mounting opening in a mounting box cover plate.
Technical data
Dimensions
| Length | 45 mm |
|---|---|
| Width | 45 mm |
| Height | 3,75 mm |
Technical data
| Labelling panel | no |
|---|---|
| Number of units | 1 |
| Device type | Blanking cover |
| Application | Mounting box |
| Suitable for screed-flush closed underfloor ducts | yes |
| Blanking lid | yes |
| Installation technology | Grid M45 |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,0185 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0185 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0185 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
LP 45
7407584
LP 45
Item no.
7407584
