Blanking cover for dry-care floors without floor covering recess
Type BAB80 7011
Item no. 7406992
EAN 4012195110101



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Blind cover for flush-floor closure of an underfloor outlet US80 or an underfloor outlet socket UDL2-80. Only suitable for dry-cleaned floors. Cover without floor covering recess.
Technical data
Dimensions
| Dimension h | 17 mm |
|---|---|
| Dimension d Ø | 100 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
0,1833 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1833 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1833 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BAB80 7011
7406992
BAB80 9011
7406996
BAB80 7011
Item no.
7406992
BAB80 9011
Item no.
7406996
