Blanking cover for dry-care floors with floor covering recess
Type BABN80 7011
Item no. 7407028
EAN 4012195110255



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Blind cover for flushfloor closure of an underfloor outlet US80 or an underfloor outlet box UDL2-80. Only suitable for dry-cleaned floors for indoor use. Cover with 5 mm floor covering recess.
Technical data
Technical data
| Seal installation option | no |
|---|---|
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
0,1533 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1533 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1533 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BABN80 7011
7407028
BABN80 9011
7407032
BABN80 7011
Item no.
7407028
BABN80 9011
Item no.
7407032
