Blanking cover, 1 module, pure white
Type ADP-B RW1
Item no. 6117406
EAN 4012196117499



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Blanking cover for closing off empty spaces for a device (one module).
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Text field/inscription field | no |
| Halogen-free | no |
| Number of units | 0 |
| Protection rating | Other |
| Suitable for flush-mounted installations | no |
| Suitable for underfloor duct socket | no |
| Suitable for device installation ducts | yes |
| Suitable for built-in installations | no |
| Flush-mounted version | yes |
| Depth | 9 mm |
| Surface version | Matt |
| Mounting direction | Horizontal |
| Transparent | no |
| Number of units, horizontal | 0 |
| Anzahl der Einheiten vertikal | 0 |
| Fastening type | Clamp fastening |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Printed push-button label | Without |
| Version for cover/operating element for installation switch programme | Blanking cover |
| Scannable symbol/barrier-free [Bitte prüfen, ob so gemeint. Ist das technische Scannen gemeint oder aber das Fühlen vom Symbol mit den Fingern (für Blinde, da hier auch von barrierefrei gesprochen wird)] | no |
| Changeable lense/symbol | no |
| Use of cover/operating element for installation switch programme | Panel |
| Product series | Modul 45® Cover |
Environmental Data
0,0612 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0612 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0612 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ADP-B RW1
6117406
ADP-B SWGR1
6117407
ADP-B AL1
6117408
ADP-B RW1
Item no.
6117406
ADP-B SWGR1
Item no.
6117407
ADP-B AL1
Item no.
6117408

