Black powder-coated steel sleeve, with thread
Type SVM16W SW
Item no. 2046522
EAN 4012195781295




Item no. / Type
Thread
for pipe diameter
Smallest selling unit: 25 piece
25piece
piece
Description
Accessory part: coupling with thread according to EN 60423 to connect electrical installation pipes and 90° bends.
Technical data
Dimensions
| Length | 26 mm |
|---|---|
| Dimension L | 26 mm |
| Dimension d | 16 mm |
| Dimension t | 2 mm |
| Dimension m (mm) | M16 |
| Dimension D | 18,5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Thread | M16x1,5 |
| Size | 16 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 16 mm |
| With inspection opening and lid | no |
| Two-part | no |
| Version for | Thread |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 250 °C |
| Dimension | M16x1,5 |
| Surface | PES50 - Polyester/epoxy |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, Metal pipes |
Environmental Data
0,1439 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1439 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1439 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
for pipe diameter
Item no.
SVM16W SW
M16x1,5
16
2046522
SVM20W SW
M20x1,5
20
2046523
SVM25W SW
M25x1,5
25
2046524
SVM32W SW
M32x1,5
32
2046525
SVM40W SW
M40x1,5
40
2046526
SVM50W SW
M50x1,5
50
2046527
SVM63W SW
M63x1,5
63
2046528
Thread
for pipe diameter
SVM16W SW
Item no.
2046522
Thread
M16x1,5
for pipe diameter
16
SVM20W SW
Item no.
2046523
Thread
M20x1,5
for pipe diameter
20
SVM25W SW
Item no.
2046524
Thread
M25x1,5
for pipe diameter
25
SVM32W SW
Item no.
2046525
Thread
M32x1,5
for pipe diameter
32
SVM40W SW
Item no.
2046526
Thread
M40x1,5
for pipe diameter
40
SVM50W SW
Item no.
2046527
Thread
M50x1,5
for pipe diameter
50
SVM63W SW
Item no.
2046528
Thread
M63x1,5
for pipe diameter
63


