Black powder-coated steel bend, without thread
Type SBN25 SW
Item no. 2046826
EAN 4012196388080




Item no. / Type
For nominal pipe diameter
Smallest selling unit: 25 piece
25piece
piece
Description
90° bend with moulded sleeves, for electrical installation pipes according to EN 61386-1. With burr-free inner wall.
Technical data
Dimensions
| Dimension A | 66,5 mm |
|---|---|
| Dimension d | 25,5 mm |
| Dimension B | 191 mm |
| Dimension t | 1,2 mm |
| Dimension m (mm) | M25 |
| Dimension l | 40 mm |
| Dimension R | 110 mm |
| Dimension D | 28 mm |
Technical data
| Halogen-free | no |
|---|---|
| Angle of the bend | 90 ° |
| Polished surface | no |
| With sleeve | yes |
| Flexible | no |
| Brushed surface | no |
| With inspection opening and lid | no |
| Two-part | no |
| For nominal pipe diameter | 25 mm |
| Version for | Connector |
| ROHS-conformant | yes |
| Dimension | Ø25mm |
| Surface | PES50 - Polyester/epoxy |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, Metal pipes |
Environmental Data
0,6157 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6157 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6157 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
For nominal pipe diameter
Item no.
SBN16 SW
16
2046824
SBN20 SW
20
2046825
SBN25 SW
25
2046826
SBN32 SW
32
2046827
SBN40 SW
40
2046828
SBN50 SW
50
2046829
SBN63 SW
63
2046830
For nominal pipe diameter
SBN16 SW
Item no.
2046824
For nominal pipe diameter
16
SBN20 SW
Item no.
2046825
For nominal pipe diameter
20
SBN25 SW
Item no.
2046826
For nominal pipe diameter
25
SBN32 SW
Item no.
2046827
For nominal pipe diameter
32
SBN40 SW
Item no.
2046828
For nominal pipe diameter
40
SBN50 SW
Item no.
2046829
For nominal pipe diameter
50
SBN63 SW
Item no.
2046830
For nominal pipe diameter
63
