BKS clamp clip
Type 1973 3-13 LGR
Item no. 2148803
EAN 4012195947899




Item no. / Type
Drill hole depth
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
For cables, flexible pipes and all kinds of insulating and armoured steel pipes, suitable for concrete, calcareous limestone and full brick. Use in gas concrete masonry is possible, but reduced load capacities must be expected.
Technical data
Dimensions
| Dimension L | 52 mm |
|---|---|
| Dimension D | 13 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Pull-out value | 500 N |
| Version for | Closed |
| Fastening type | Plug fastening |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 50 mm |
| Clamping range D, min. | 3 mm |
| Clamping range D, max. | 13 mm |
| Dimension | 3-13mm |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,0053 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0053 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0053 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Drill hole depth
Clamping range D, min.
Clamping range D, max.
Item no.
1973 3-13 LGR
50
3
13
2148803
1973 8-28 LGR
65
8
28
2148846
1973 20-40 LGR
70
20
40
2148862
Drill hole depth
Clamping range D, min.
Clamping range D, max.
1973 3-13 LGR
Item no.
2148803
Drill hole depth
50
Clamping range D, min.
3
Clamping range D, max.
13
1973 8-28 LGR
Item no.
2148846
Drill hole depth
65
Clamping range D, min.
8
Clamping range D, max.
28
1973 20-40 LGR
Item no.
2148862
Drill hole depth
70
Clamping range D, min.
20
Clamping range D, max.
40

