BKRS Z support FT
Type ZST 110 BKRS FT
Item no. 6044603
EAN 4012196640676



Item no. / Type
Length
Smallest selling unit: 25 piece
25piece
piece
Description
Z support as a stand-off of the walkable BKRS cable tray system on the floor. Fastening of the cable tray on the Z support with flat-head screw FKS 6 x 12 mm (item no. 6049246) with M6 threaded hole.
Technical data
Dimensions
| Length | 65 mm |
|---|---|
| Width | 40 mm |
| Height | 75 mm |
| Dimension B | 75 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Version for | Miscellaneous |
| Tray fastening | Screw-on |
| ROHS-conformant | yes |
| Dimension | 65x40x75 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Environmental Data
0,4402 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4402 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4402 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FKS 6x12 G
6049246
Smallest selling unit: 100 piece
100piece
piece

Item no. 6049246
Flat-head screw with hexalobular internal GType
FKS 6x12 G
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
ZST 100 BKRS FT
65
6044601
ZST 110 BKRS FT
65
6044603
ZST 100 BKRS FT
Item no.
6044601
Length
65
ZST 110 BKRS FT
Item no.
6044603
Length
65

