BKRS fitting, left notching, 100 FS
Type BKRS 1040 90L FS
Item no. 6061924
EAN 4012196710270



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Fitting with side notching for walkable cable tray systems to create 90° bends.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 400 mm |
| Height | 100 mm |
| Dimension L | 1000 mm |
| Dimension B | 400 mm |
| Dimension H | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 100x400x1000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Product series | BKRS Series |
Environmental Data
31,6017 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 31,6017 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 31,6017 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Maintain electrical functions
Plate thickness
Item no.
BKRS 1010 90L FS
100
no
2
6061918
BKRS 1020 90L FS
200
no
2
6061920
BKRS 1030 90L FS
300
no
2
6061922
BKRS 1040 90L FS
400
no
2
6061924
BKRS 1050 90L FS
500
no
2
6061926
BKRS 1060 90L FS
600
no
2
6061928
Width
BKRS 1010 90L FS
Item no.
6061918
Width
100
Maintain electrical functions
no
Plate thickness
2
BKRS 1020 90L FS
Item no.
6061920
Width
200
Maintain electrical functions
no
Plate thickness
2
BKRS 1030 90L FS
Item no.
6061922
Width
300
Maintain electrical functions
no
Plate thickness
2
BKRS 1040 90L FS
Item no.
6061924
Width
400
Maintain electrical functions
no
Plate thickness
2
BKRS 1050 90L FS
Item no.
6061926
Width
500
Maintain electrical functions
no
Plate thickness
2
BKRS 1060 90L FS
Item no.
6061928
Width
600
Maintain electrical functions
no
Plate thickness
2
