BKRS 100 cable tray, shortened FS
Type BKRS 1030 15 FS
Item no. 6061974
EAN 4012196709908




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cable tray fitting with shortened length, for creation the of straight sections on walkable cable trays.
Technical data
Dimensions
| Length | 1500 mm |
|---|---|
| Width | 300 mm |
| Height | 100 mm |
| Dimension B | 300 mm |
| Dimension H | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 296 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 29600 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 100x300x1500 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Product series | BKRS Series |
Environmental Data
39,5022 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 39,5022 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 39,5022 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
BKRS 1010 15 FS
1500
100
no
2
Strip galvanised
Steel
6061970
BKRS 1020 15 FS
1500
200
no
2
Strip galvanised
Steel
6061972
BKRS 1030 15 FS
1500
300
no
2
Strip galvanised
Steel
6061974
BKRS 1040 15 FS
1500
400
no
2
Strip galvanised
Steel
6061976
BKRS 1050 15 FS
1500
500
no
2
Strip galvanised
Steel
6061978
BKRS 1060 15 FS
1500
600
no
2
Strip galvanised
Steel
6061980
Width
BKRS 1010 15 FS
Item no.
6061970
Length
1500
Width
100
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1020 15 FS
Item no.
6061972
Length
1500
Width
200
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1030 15 FS
Item no.
6061974
Length
1500
Width
300
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1040 15 FS
Item no.
6061976
Length
1500
Width
400
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1050 15 FS
Item no.
6061978
Length
1500
Width
500
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1060 15 FS
Item no.
6061980
Length
1500
Width
600
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
