BKRS 100 cable tray, shortened FS
Type BKRS 1050 10 FS
Item no. 6061899
EAN 4012196714162




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cable tray fitting with shortened length, for creation the of straight sections on walkable cable trays.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 500 mm |
| Height | 100 mm |
| Dimension B | 500 mm |
| Dimension H | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 496 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 49600 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 100x500x1000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Product series | BKRS Series |
Environmental Data
39,5022 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 39,5022 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 39,5022 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
BKRS 1010 10 FS
1000
100
no
2
Strip galvanised
Steel
6061895
BKRS 1020 10 FS
1000
200
no
2
Strip galvanised
Steel
6061896
BKRS 1030 10 FS
1000
300
no
2
Strip galvanised
Steel
6061897
BKRS 1040 10 FS
1000
400
no
2
Strip galvanised
Steel
6061898
BKRS 1050 10 FS
1000
500
no
2
Strip galvanised
Steel
6061899
BKRS 1060 10 FS
1000
600
no
2
Strip galvanised
Steel
6061900
Width
BKRS 1010 10 FS
Item no.
6061895
Length
1000
Width
100
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1020 10 FS
Item no.
6061896
Length
1000
Width
200
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1030 10 FS
Item no.
6061897
Length
1000
Width
300
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1040 10 FS
Item no.
6061898
Length
1000
Width
400
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1050 10 FS
Item no.
6061899
Length
1000
Width
500
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
BKRS 1060 10 FS
Item no.
6061900
Length
1000
Width
600
Maintain electrical functions
no
Plate thickness
2
Surface
Strip galvanised
Material
Steel
