BKK basic profile 104 FT, standard
Type BKK 104 FT
Item no. 6070248
EAN 4012196068234




Item no. / Type
6070248 / BKK 104 FT
Length
3000 mm
Plate thickness
1,5 mm
Smallest selling unit: 3 m
3m
m
Description
BKK basic profile, perforated, for creation of individual cable trays.
Technical data
Dimensions
| Length | 3000 mm |
|---|
Technical data
| Side perforation | yes |
|---|---|
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| ROHS-conformant | yes |
| Dimension | 25x104x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,6672 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,6672 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,6672 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
BKK 104 FT
3000
1,5
6070248
BKK 104 FT
Item no.
6070248
Length
3000
Plate thickness
1,5




