Bi-metal separating piece for Rd 8−10 and FL 30 mm
Type 233 ZV
Item no. 5336376
EAN 4012195424819




Item no. / Type
5336376 / 233 ZV
Fit
Rd 8-10/FL30 x Rd 8-10/FL30 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• For fitting round conductors Rd 8-10 to flat conductors FL 30
• With 2 hexagonal bolts M8 x 20, stainless steel (VA)
• Intermediate plate aluminium/copper, top section copper, bottom section stainless steel
• With 2 hexagonal bolts M8 x 20, stainless steel (VA)
• Intermediate plate aluminium/copper, top section copper, bottom section stainless steel
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Bimetal connector | yes |
| Suitable for connection | Miscellaneous |
| ROHS-conformant | yes |
| Material lower part | VA |
| Material upper part | Cu |
| Fit | Rd 8-10/FL30 x Rd 8-10/FL30 mm |
| Dimension | FL30/8-10 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,6488 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6488 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6488 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
233 ZV
Rd 8-10/FL30 x Rd 8-10/FL30
5336376
233 ZV
Item no.
5336376
Fit
Rd 8-10/FL30 x Rd 8-10/FL30


