Bi-metal roof gutter clamp for all bead thicknesses
Type 262 ZM
|Item no. 5316170
|EAN 4012195818359




Item no. / Type
5316170 / 262 ZM
Fit
Rd 8-10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Gutter clamp to connect round conductors to roof gutters
• Suitable for all bead thicknesses
• Bi-metal for connection of aluminium or hot-dip galvanised steel round conductors to copper roof gutters, without corrosion of the different metals
• Suitable for all bead thicknesses
• Bi-metal for connection of aluminium or hot-dip galvanised steel round conductors to copper roof gutters, without corrosion of the different metals
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Roof gutter clamp |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,8017 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8017 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8017 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
262 ZM
Rd 8-10
5316170
262 ZM
Item no.
5316170
Fit
Rd 8-10



