Bending radius limit
Type BRL 60 FS
Item no. 6035982
EAN 4012197438760



Item no. / Type
6035982 / BRL 60 FS
Smallest selling unit: 5 piece
5piece
piece
Description
Bending radius limit for creating the necessary bending radii when laying network and data cable using cable trays. Suitable for horizontal branches with fitting – 90° bend, 45° bend, angle-adjustable bend, T piece, add-on tee and cross-over. Fits side height of 60 mm. Mounting between fitting and cable tray with screws or clamps for fitting fastening.
Technical data
Dimensions
| Length | 230 mm |
|---|---|
| Height | 47 mm |
Technical data
| Material thickness | 0,6 mm |
|---|---|
| Suitable for cable tray | yes |
| Profile shape | Flat profile |
| With screw accessories | no |
| Dimension | 47x230x0,6 |
| Suitable for profile shapes | Cable tray |
| From tray width | 100 mm |
| Dimension | 60x230 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1415 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1415 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1415 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BRL 60 FS
6035982
BRL 60 FS
Item no.
6035982
