Bend, angle-adjustable, 85 FT
Type RB W 810 FT
Item no. 6037220
EAN 4012197341800



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Angle-adjustable bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Adjustable angle 0–90°. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 85 mm |
| Dimension L | 364 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| Bend (angle) | Adjustable |
| Change of direction | Horizontal |
| With cover | no |
| Type | Adjustable bend_complete |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 85x100 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 14 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
2,0613 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0613 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0613 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6037540
Cover, angle-adjustable bend DDType
RBD W 100 DD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RB W 810 FT
100
Hot-dip galvanised
Steel
zinc
6037220
RB W 820 FT
200
Hot-dip galvanised
Steel
zinc
6037222
RB W 830 FT
300
Hot-dip galvanised
Steel
zinc
6037225
RB W 840 FT
400
Hot-dip galvanised
Steel
zinc
6037226
RB W 850 FT
500
Hot-dip galvanised
Steel
zinc
6037228
RB W 860 FT
600
Hot-dip galvanised
Steel
zinc
6037230
Width
RB W 810 FT
Item no.
6037220
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB W 820 FT
Item no.
6037222
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB W 830 FT
Item no.
6037225
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB W 840 FT
Item no.
6037226
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB W 850 FT
Item no.
6037228
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB W 860 FT
Item no.
6037230
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
