Beam clamp with pressure plate, horizontal BFK 153 A2
Type BFKD 153 44 A2
Item no. 6003887
EAN 4012196625352



Item no. / Type
6003887 / BFKD 153 44 A2
Dimension b
101 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Fastening clamp with pressure plate for clamping on the steel girder.
The cable support system attached to the fastening clamp runs horizontally.
Technical data
Dimensions
| Width | 153 mm |
|---|---|
| Height | 28 mm |
| Dimension B | 153 mm |
| Dimension b | 101 mm |
| Dimension B1 | 101 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 6 mm |
| Adjustable | yes |
| With screw accessories | no |
| Suitable for profile shapes | C profile |
| Version for | Miscellaneous |
| ROHS-conformant | yes |
| Dimension | 153x40x44mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
2,4909 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4909 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4909 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension b
Item no.
BFKD 153 44 A2
101
6003887
BFKD 153 44 A2
Item no.
6003887
Dimension b
101


