Beam clamp, with fastening hole
Type SCVH 4-10
Item no. 1488263
EAN 4012197368746



Item no. / Type
Length
Width
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 100 piece
100piece
piece
Description
Support clamp with drill hole for individual mounting solutions, e.g. to accept S hooks or chains. Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 40 mm |
| Height | 23 mm |
| Dimension L | 35 mm |
| Dimension W | 40 mm |
Technical data
| Fastening hole | 6,5 mm |
|---|---|
| Hinged | no |
| Hinge, adjustable | no |
| Breaking load | 0,95 kN |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Hole |
| Flange thickness F min. | 4 mm |
| Flange thickness F max. | 10 mm |
| Dimension | 4-10mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
Item no.
SCVH 1,5-4
27
28
15
27
1,5
4
1488261
SCVH 4-10
35
40
23
35
4
10
1488263
SCVH 10-15
41
40
24
41
10
15
1488265
SCVH 15-20
41
40
24
41
15
20
1488267
Length
Width
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
SCVH 1,5-4
Item no.
1488261
Length
27
Width
28
Height
15
Dimension L
27
Flange thickness F min.
1,5
Flange thickness F max.
4
SCVH 4-10
Item no.
1488263
Length
35
Width
40
Height
23
Dimension L
35
Flange thickness F min.
4
Flange thickness F max.
10
SCVH 10-15
Item no.
1488265
Length
41
Width
40
Height
24
Dimension L
41
Flange thickness F min.
10
Flange thickness F max.
15
SCVH 15-20
Item no.
1488267
Length
41
Width
40
Height
24
Dimension L
41
Flange thickness F min.
15
Flange thickness F max.
20
