Beam clamp, vertical BFK S 100 FT
Type BFK S 100 FT
Item no. 6003902
EAN 4012197477172



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Beam clamp for mounting light components on vertical steel beams. Suitable, for example, for mesh cable trays and cable trays to 300 mm width or clips. The direction of the cable support system attached to the beam clamp is vertical.
Technical data
Dimensions
| Length | 148 mm |
|---|---|
| Width | 110 mm |
| Height | 58 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 6 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 154x58x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
BFK S 100 FT
6003902
BFK S 200 FT
6003904
BFK S 250 FT
6003906
BFK S 300 FT
6003908
BFK S 100 FT
Item no.
6003902
BFK S 200 FT
Item no.
6003904
BFK S 250 FT
Item no.
6003906
BFK S 300 FT
Item no.
6003908
