Beam clamp, vertical, A2
Type BFK S 250 A2
Item no. 6003954
EAN 4012197477523



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Beam clamp for mounting light components on vertical steel beams. Suitable, for example, for mesh cable trays and cable trays to 300 mm width or clips. The direction of the cable support system attached to the beam clamp is vertical.
Technical data
Dimensions
| Length | 298 mm |
|---|---|
| Width | 260 mm |
| Height | 58 mm |
Technical data
| Rustproof steel, pickled | yes |
|---|---|
| Material thickness | 6 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 304x58x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BFK S 100 A2
6003950
BFK S 200 A2
6003952
BFK S 250 A2
6003954
BFK S 300 A2
6003956
BFK S 100 A2
Item no.
6003950
BFK S 200 A2
Item no.
6003952
BFK S 250 A2
Item no.
6003954
BFK S 300 A2
Item no.
6003956
