Beam clamp, steel beam outer side FT
Type BFK V 200 FT
Item no. 6003932
EAN 4012197477431



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Beam clamp for mounting light components on the outer side of vertical or horizontal steel beams. Suitable, for example, for mesh cable trays and cable trays to 200 mm width or clips. The cable tray system attached to the beam clamp can be routed both horizontally and vertically.
Technical data
Dimensions
| Length | 261 mm |
|---|---|
| Width | 210 mm |
| Height | 62 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 6 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 253x74x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
BFK V 100 FT
6003930
BFK V 200 FT
6003932
BFK V 100 FT
Item no.
6003930
BFK V 200 FT
Item no.
6003932
