Beam clamp, steel beam outer side A2
Type BFK V 200 A2
|Item no. 6003972
|EAN 4012197477738



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Beam clamp for mounting light components on the outer side of vertical or horizontal steel beams. Suitable, for example, for mesh cable trays and cable trays to 200 mm width or clips. The cable tray system attached to the beam clamp can be routed both horizontally and vertically.
Technical data
Dimensions
| Length | 261 mm |
|---|---|
| Width | 210 mm |
| Height | 62 mm |
Technical data
| Rustproof steel, pickled | yes |
|---|---|
| Material thickness | 6 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 253x74x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
3,8577 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,8577 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,8577 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BFK V 100 A2
6003970
BFK V 200 A2
6003972
BFK V 100 A2
Item no.
6003970
BFK V 200 A2
Item no.
6003972
