Beam clamp SSP 6-21, VA M6
Type SSP 6-21 M6 A2
Item no. 1486234
EAN 4012196342136



Item no. / Type
Dimension L
Dimension B
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 25 piece
25piece
piece
Description
This type of beam clamp is pushed onto the support and fixed to the girder or flat iron using a pressure trough and bolt (M8). The hexagonal bolt has a WAF of 10 mm. In the clip element, two additional M6 threads are also incorporated, to fix threaded rods, for example.
Technical data
Dimensions
| Dimension L | 47 mm |
|---|---|
| Dimension B | 48 mm |
| Dimension H | 46 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Thread | M8 |
| Hinged | no |
| Hinge, adjustable | no |
| Suitable for metric threaded rod | 6 |
| Breaking load F1 | 1,75 kN |
| Breaking load F2 | 1,5 kN |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Thread |
| Flange thickness F min. | 6 mm |
| Flange thickness F max. | 21 mm |
| Dimension | 6-21mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | Support clamp |
Environmental Data
1,1495 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1495 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1495 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Flange thickness F min.
Flange thickness F max.
Item no.
SSP 6-21 M6 A2
47
48
6
21
1486234
SSP 6-21 M6 A4
47
48
6
21
1486236
SSP 6-21 M6 A2
Item no.
1486234
Dimension L
47
Dimension B
48
Flange thickness F min.
6
Flange thickness F max.
21
SSP 6-21 M6 A4
Item no.
1486236
Dimension L
47
Dimension B
48
Flange thickness F min.
6
Flange thickness F max.
21

