Beam clamp horizontal FT
Type BFK W 300 FT
Item no. 6003922
EAN 4012197477370



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Beam clamp for mounting light components on horizontal steel beams. Suitable, for example, for mesh cable trays and cable trays to 300 mm width or clips. The direction of the cable support system attached to the beam clamp is horizontal.
Technical data
Dimensions
| Length | 368 mm |
|---|---|
| Width | 310 mm |
| Height | 32 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 6 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 368x44x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
BFK W 100 FT
6003916
BFK W 200 FT
6003918
BFK W 250 FT
6003920
BFK W 300 FT
6003922
BFK W 100 FT
Item no.
6003916
BFK W 200 FT
Item no.
6003918
BFK W 250 FT
Item no.
6003920
BFK W 300 FT
Item no.
6003922
