Beam clamp, horizontal BFK 153 FT
Type BFK 153 33 FT
Item no. 6003884
EAN 4012196079896



Item no. / Type
6003884 / BFK 153 33 FT
Dimension b
101 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Beam clamp for clamping on the steel girder.
The cable support system attached to the beam clamp runs horizontally.
Technical data
Dimensions
| Width | 153 mm |
|---|---|
| Height | 20 mm |
| Dimension B | 153 mm |
| Dimension b | 101 mm |
| Dimension B1 | 101 mm |
Technical data
| Suitable for profile shapes | C profile |
|---|---|
| Version for | Miscellaneous |
| ROHS-conformant | yes |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,8941 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8941 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8941 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension b
Item no.
BFK 153 33 FT
101
6003884
BFK 153 33 FT
Item no.
6003884
Dimension b
101


