Beam clamp, horizontal A2
Type BFK W 200 A2
|Item no. 6003962
|EAN 4012197477615



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Beam clamp for mounting light components on horizontal steel beams. Suitable, for example, for mesh cable trays and cable trays to 300 mm width or clips. The direction of the cable support system attached to the beam clamp is horizontal.
Technical data
Dimensions
| Length | 268 mm |
|---|---|
| Width | 210 mm |
| Height | 32 mm |
Technical data
| Rustproof steel, pickled | yes |
|---|---|
| Material thickness | 6 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 268x44x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BFK W 100 A2
6003960
BFK W 200 A2
6003962
BFK W 250 A2
6003964
BFK W 300 A2
6003966
BFK W 100 A2
Item no.
6003960
BFK W 200 A2
Item no.
6003962
BFK W 250 A2
Item no.
6003964
BFK W 300 A2
Item no.
6003966
