Beam clamp, for profile rail CM3518
Type 328 1
|Item no. 1408011
|EAN 4012195126799



Item no. / Type
Length
Width
Height
Dimension L
Dimension B
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 50 piece
50piece
piece
Description
Screwless rustproof coated beam clamp, with blocking spring, suitable for profile rail, type CML3518 and CMS3518. For rapid fastening to steel profiles when installing cable tracks, clamp clips, light mounts, etc. A complete system consists of 2 beam clamps and one piece of C profile rail of any length, and 2 end caps.
Technical data
Dimensions
| Length | 57 mm |
|---|---|
| Width | 39,5 mm |
| Height | 54,3 mm |
| Dimension L | 57 mm |
| Dimension B | 39,5 mm |
| Dimension H | 54,3 mm |
Technical data
| Hinged | no |
|---|---|
| Hinge, adjustable | no |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Miscellaneous |
| Flange thickness F min. | 5 mm |
| Flange thickness F max. | 11 mm |
| Dimension | 5-11mm |
| Surface | Zinc slat |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,3432 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3432 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3432 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Dimension L
Dimension B
Flange thickness F min.
Flange thickness F max.
Item no.
328 1
57
39,5
54,3
57
39,5
5
11
1408011
328 2
67
39,5
54,3
67
39,5
10
19
1408046
Length
Dimension L
Flange thickness F min.
Flange thickness F max.
328 1
Item no.
1408011
Length
57
Width
39,5
Height
54,3
Dimension L
57
Dimension B
39,5
Flange thickness F min.
5
Flange thickness F max.
11
328 2
Item no.
1408046
Length
67
Width
39,5
Height
54,3
Dimension L
67
Dimension B
39,5
Flange thickness F min.
10
Flange thickness F max.
19


