Beam clamp for cable ladders KLL 32 FT
Type KLL 32 FT
Item no. 6221061
EAN 4012195849841



Item no. / Type
6221061 / KLL 32 FT
Height
32 mm
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 10 piece
10piece
piece
Description
Beam clamp for fastening cable ladders to steel girders.
Technical data
Dimensions
| Height | 32 mm |
|---|
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Dimension | 32x88x5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,5467 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5467 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5467 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Surface
Material
Item no.
KLL 32 FT
32
Hot-dip galvanised
Steel
6221061
KLL 32 FT
Item no.
6221061
Height
32
Surface
Hot-dip galvanised
Material
Steel



