Beam clamp for cable ladders KLL 32 A2
Type KLL 32 A2
Item no. 6221063
EAN 4012195849872



Item no. / Type
6221063 / KLL 32 A2
Height
32 mm
Surface
Bright, treated
Material
Stainless steel 1.4301
Smallest selling unit: 10 piece
10piece
piece
Description
Beam clamp for fastening cable ladders to steel girders.
Technical data
Dimensions
| Height | 32 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 32x88x5 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,2046 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2046 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2046 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Surface
Material
Item no.
KLL 32 A2
32
Bright, treated
Stainless steel 1.4301
6221063
KLL 32 A2
Item no.
6221063
Height
32
Surface
Bright, treated
Material
Stainless steel 1.4301



