Basic protection for two-core systems with HF applications 120 V
Type TKS-B
Item no. 5097976
EAN 4012195578277



Item no. / Type
5097976 / TKS-B
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
120 V
Maximum continuous voltage DC
170 V
Smallest selling unit: 1 piece
1piece
piece
Description
TKS-B: Surge protection for use in measuring, control and regulation systems, as well as telecommunication systems
• Basic protection for lightning protection equipotential bonding
• High impulse arresting capacity 6 kA (10/350)
• With installation-friendly, screwless connection terminals
• In space-saving 17.5 mm grid
Application: Universal use on 35 mm DIN profile rail in any standard distributor housing.
• Basic protection for lightning protection equipotential bonding
• High impulse arresting capacity 6 kA (10/350)
• With installation-friendly, screwless connection terminals
• In space-saving 17.5 mm grid
Application: Universal use on 35 mm DIN profile rail in any standard distributor housing.
Technical data
Technical data
| Number of poles | 2 |
|---|---|
| Plug-in system | Terminal |
| Protection level wire-wire | <950 V |
| Protection level wire-earth | <600 V |
| Protection rating | IP20 |
| Testing standard | IEC 61643-21 |
| Capacity (wire-wire) | <10 pF |
| Capacity (wire-earth) | <10 pF |
| Earthing via: | Connection cable |
| Insulation resistance | >1 GΩ |
| Shielding connection available | no |
| Impulse durability wire-wire | C2: 18 kV / 9 kA |
| Impulse durability wire-earth | C2: 18 kV / 9 kA |
| Total discharge current (10/350) | D1: 6 kA |
| Total discharge current (8/20) | 18 kA |
| Nominal load current DC | 20 A |
| Nominal load current AC | 14 A |
| Maximum continuous voltage AC | 120 V |
| Maximum continuous voltage DC | 170 V |
| Cut-off frequency | 250 MHz |
| SPD to IEC 61643-21 | Class I+II / D1+C2 |
| Kategorie | Type 1+2 / D1+C2 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 0→2 |
| Insertion loss | 3 dB @ 250 MHz dB |
| Division unit TE (17.5 mm) | 1 |
| Connection cross-section, rigid, max. | 2,5 mm² |
| Connection cross-section, multi-wire, min. | 0,14 mm² |
| Connection cross-section, multi-wire, max. | 2,5 mm² |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 120V AC |
Connectivity options
| Connection cross-section, rigid, min. | 0,14 mm² |
|---|---|
| Connection cross-section, flexible, min. | 0,14 mm² |
| Connection cross-section, flexible, max. | 2,5 mm² |
Environmental Data
0,2006 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2006 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2006 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
TKS-B
2
Terminal
120
170
5097976
TKS-B
Item no.
5097976
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
120
Maximum continuous voltage DC
170


