Basic protection for 4-wire information technology systems with RJ45
Type RJ45 S-E100 4-B
Item no. 5081001
EAN 4012196415748



Item no. / Type
Maximum continuous voltage DC
Version for
Smallest selling unit: 1 piece
1piece
piece
Description
Data line protection device for IT systems
• In aluminium housing
• RJ45 connector
• Incl. 150 mm connection cable with RJ45 connectors
• Simple mounting using adapter
• 2-stage protection circuit
• DIN rail mounting with DLS-BS accessories (5082 38 2)
Application: Twisted Pair, control circuits, RJ45 communication cables
• In aluminium housing
• RJ45 connector
• Incl. 150 mm connection cable with RJ45 connectors
• Simple mounting using adapter
• 2-stage protection circuit
• DIN rail mounting with DLS-BS accessories (5082 38 2)
Application: Twisted Pair, control circuits, RJ45 communication cables
Technical data
Technical data
| Number of poles | 4 |
|---|---|
| Signalling on device | Without |
| Plug-in system | RJ45 |
| Protection level wire-wire | <700 V |
| Protection level wire-earth | <850 V |
| Protection rating | IP40 |
| Testing standard | IEC 61643-21 |
| Channel performance Ansi/EA | CAT 5e |
| Channel performance ISO/IEC | Class E |
| Capacity (wire-wire) | <20 pF |
| Capacity (wire-earth) | <20 pF |
| Earthing via: | Connection cable |
| Insulation resistance | >1 GΩ |
| Shielding connection available | yes |
| Screening | Indirect |
| Impulse durability wire-wire | C2: 3 kV / 1,5 kA (8/20µs) |
| Impulse durability wire-earth | C2: 3 kV / 1,5 kA (8/20µs) |
| Total discharge current (10/350) | 2,5 kA |
| Total discharge current (8/20) | 7,5 kA |
| Nominal load current DC | 1 A |
| Nominal load current AC | 0,7 A |
| Arrestor monitoring | no |
| Maximum continuous voltage AC | 120 V |
| Maximum continuous voltage DC | 170 V |
| Cut-off frequency | 463 MHz |
| Version for | Basic protection, 4 wires + shield |
| SPD to IEC 61643-21 | Class I+II / D1+C2 |
| Kategorie | Type 1+2 / D1+C2 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 0→2 |
| Lightning impulse current | 0,5 kA |
| Insertion loss | ≤3 dB |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 170V |
Environmental Data
1,4923 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4923 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4923 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage DC
Version for
Item no.
RJ45 S-E100 4-B
4
RJ45
170
Basic protection, 4 wires + shield
5081001
RJ45 S-E100 4-F
4
RJ45
6
Fine protection, 4 wires + shield
5081005
Maximum continuous voltage DC
Version for
RJ45 S-E100 4-B
Item no.
5081001
Number of poles
4
Plug-in system
RJ45
Maximum continuous voltage DC
170
Version for
Basic protection, 4 wires + shield
RJ45 S-E100 4-F
Item no.
5081005
Number of poles
4
Plug-in system
RJ45
Maximum continuous voltage DC
6
Version for
Fine protection, 4 wires + shield

