Base V20 and V25 3pole +NPE with remote signaling
Type V20-C U-3+NPE-FS
Item no. 5095859
EAN 4012195726074



Item no. / Type
5095859 / V20-C U-3+NPE-FS
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Base
• Suitable for V 25-B+C or V 20-C and C 25-B+C
• With remote signalling and potential-free changeover contact for function monitoring
• Pre-mounted and ready for connection
• With protection against incorrect insertion
• For TN-S and TT network systems
• Labelled connections
• Suitable for V 25-B+C or V 20-C and C 25-B+C
• With remote signalling and potential-free changeover contact for function monitoring
• Pre-mounted and ready for connection
• With protection against incorrect insertion
• For TN-S and TT network systems
• Labelled connections
Technical data
Technical data
| Signalling on device | None |
|---|---|
| Protection rating | IP20 |
| Remote signalling | yes |
| Pole version | 3+N/PE |
| Version for | 3-pole with NPE; with RS; base |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 3+NPE+FS |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
1,16 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,16 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,16 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
V20-C U-3+NPE-FS
5095859
V20-C U-3+NPE-FS
Item no.
5095859


