Base V20 and V25 2pole with remote signaling
Type V20-C U-2 FS
Item no. 5096316
EAN 4012195393375



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Base
• Suitable for V 25-B+C or V 20-C
• With remote signalling and potential-free changeover contact for function monitoring
• Pre-mounted and ready for connection
• Suitable for V 25-B+C or V 20-C
• With remote signalling and potential-free changeover contact for function monitoring
• Pre-mounted and ready for connection
Technical data
Technical data
| Signalling on device | None |
|---|---|
| Protection rating | IP20 |
| Remote signalling | yes |
| Pole version | 2 |
| Version for | 2-pole with RS; lower part |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 3-polig |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
0,7319 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7319 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7319 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
V20-C U-2 FS
5096316
V20-C U-4 FS
5096332
V20-C U-2 FS
Item no.
5096316
V20-C U-4 FS
Item no.
5096332


