Base plate
Type 199 DIN
Item no. 5208017
EAN 4012195405252



Item no. / Type
5208017 / 199 DIN
Thread
M8
Smallest selling unit: 10 piece
10piece
piece
Description
• With threaded pin M8
• Suitable for direct bonding
• Threaded pin brass and base plate hot-dip galvanised steel
• Suitable for direct bonding
• Threaded pin brass and base plate hot-dip galvanised steel
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 100 mm |
| Height | 19 mm |
Technical data
| Thread | M8 |
|---|---|
| ROHS-conformant | yes |
| Fit | M8 mm |
| Dimension | M8 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,3975 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3975 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3975 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
199 DIN
M8
5208017
199 DIN
Item no.
5208017
Thread
M8

