Base, MultiBase with acoustic signalling
Type V20-C U-3+NPE-AS
Item no. 5096372
EAN 4012195247104



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for V 25-B+C, V 20-C and V 10-C
• With remote signalling, potential-free changeover contact, for function monitoring
• With acoustic signalling for function monitoring, signal tone can be shut down for 24 h
• Pre-mounted and ready for connection
• With remote signalling, potential-free changeover contact, for function monitoring
• With acoustic signalling for function monitoring, signal tone can be shut down for 24 h
• Pre-mounted and ready for connection
Technical data
Technical data
| Network form | Other |
|---|---|
| Signalling on device | Optical and acoustic |
| Protection rating | IP20 |
| Remote signalling | yes |
| Pole version | 3+N/PE |
| Installation type | DIN rail 35 mm |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 3+NPE+AS |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
1,4102 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4102 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4102 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
V20-C U-3+NPE-AS
5096372
V20-C U-2 AS
5096413
V20-C U-3 AS
5096421
V20-C U-4 AS
5096448
V20-C U-3+NPE-AS
Item no.
5096372
V20-C U-2 AS
Item no.
5096413
V20-C U-3 AS
Item no.
5096421
V20-C U-4 AS
Item no.
5096448


