Base, MultiBase + NPE with remote signalling
Type MB 3+NPE+FS
Item no. 5096671
EAN 4012195067559



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for V 25-B+C, V 20-C and V10-C
• Pre-mounted and ready for connection
• Multifunction terminals for easy connection to series-mounted devices
• Upper parts can be rotated through 180 degrees
• With remote signalling, potential-free NO contact, for function monitoring
• 3+1 protection circuit for TN-S and TT network systems
• Pre-mounted and ready for connection
• Multifunction terminals for easy connection to series-mounted devices
• Upper parts can be rotated through 180 degrees
• With remote signalling, potential-free NO contact, for function monitoring
• 3+1 protection circuit for TN-S and TT network systems
Technical data
Technical data
| Network form | Other |
|---|---|
| Protection rating | IP20 |
| Remote signalling | yes |
| Pole version | 3+N/PE |
| Installation type | DIN rail 35 mm |
| Version for | 3+NPE |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 3+NPE+FS |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
1,1679 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1679 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1679 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MB 1+NPE+FS
5096651
MB 2+NPE+FS
5096657
MB 3+NPE+FS
5096671
MB 1+NPE+FS
Item no.
5096651
MB 2+NPE+FS
Item no.
5096657
MB 3+NPE+FS
Item no.
5096671

