Base clamp clip, double
Type 2962 2X10
Item no. 2140608
EAN 4012195199694




Item no. / Type
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Base clamp clip, two cables 10 mm
Technical data
Dimensions
| Dimension L | 24 mm |
|---|---|
| Dimension A | 40,5 mm |
| Dimension B | 12 mm |
| Dimension H | 21 mm |
| Dimension C | Ø 15 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | 10 + 10 |
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 2 |
| Nominal diameter | 9,6 mm |
| Version for | Two-lobe |
| Fastening type | Threaded connection |
| ROHS-conformant | yes |
| Clamping range D, min. | 10 mm |
| Clamping range D, max. | 10 mm |
| Dimension | 10mm |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,0134 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0134 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0134 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of cables/pipes
Clamping range D, min.
Clamping range D, max.
Item no.
2962 2X10
2
10
10
2140608
2962 2x16
2
15
16
2140683
2962 2x22
2
18
22
2140721
Clamping range D, min.
Clamping range D, max.
2962 2X10
Item no.
2140608
Number of cables/pipes
2
Clamping range D, min.
10
Clamping range D, max.
10
2962 2x16
Item no.
2140683
Number of cables/pipes
2
Clamping range D, min.
15
Clamping range D, max.
16
2962 2x22
Item no.
2140721
Number of cables/pipes
2
Clamping range D, min.
18
Clamping range D, max.
22

