Barrier strip, Z-shaped 110 FS
Type TSG110Z BKRS FS
Item no. 6062391
EAN 4012196147779



Item no. / Type
Length
Height
Smallest selling unit: 3 m
3m
m
Description
Barrier strip for the BKRS walkable cable tray system. Fastening with truss-head bolts M6 x 12 in the base perforation.
For widths of 200 mm or more, a barrier strip with a maximum compartment size of 220 mm should be used.
For widths of 500 mm or more, two barrier strips with a maximum compartment size of 220 mm should be used.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 34 mm |
| Height | 109 mm |
| Dimension L | 3000 mm |
| Dimension H | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening perforation (ETIM) | yes |
| Version for | Miscellaneous |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 110x2x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Environmental Data
4,8834 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,8834 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,8834 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (6)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Item no.
TSG100Z BKRS FS
3000
95
6062390
TSG110Z BKRS FS
3000
109
6062391
Height
TSG100Z BKRS FS
Item no.
6062390
Length
3000
Height
95
TSG110Z BKRS FS
Item no.
6062391
Length
3000
Height
109

